The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-10-301-10
Magnetic Latch, Snap-In- Rectangular hole, 8 N (1.8 lbs.) Rated Load, Small Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
8 N (1.8 lbs.)
Size Series
Small Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3309
2026-09-14
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
608
2026-08-31
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
572
2026-09-26
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
555
2026-09-21
info@hardwarespecialty.com
1.508.481.8622
Aero Materiel AB
Jonkoping, Sweden
433
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
HTF Inc
Frederick MD USA
343
2026-09-08
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
215
2026-09-01
mw@mwfasteners.com
1.514.955.7781
TCH Sales Incorporated
Toronto ON Canada
197
2026-09-28
info@tchweb.com
1.416.299.0089
Appian Fasteners
Belfast Northern Ireland UK
60
2026-09-25
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
48
2026-09-01
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
32
2026-09-18
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-09-25
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2026-09-25
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
24
2026-09-03
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
9
2026-09-01
info@intechbj.com
86-010-83833828
Nappco Fastener Company
Houston, TX USA
8
2026-09-01
southcoh@nappco.com
1.800.580.2521
CASH COMPONENTES
Sao Paulo SP Brasil
6
2026-09-11
info@cash.com.br
55.11.3974.8312