The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-10-102-10
Magnetic Latch, Snap-In- Rectangular hole, 40 N (8.7 lbs.) Rated Load, Medium Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
40 N (8.7 lbs.)
Size Series
Medium Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
875
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
536
2026-09-04
sales@dbroberts.com
1.800.773.5388
Parsons Aerocessories Limited
Stoney Creek ON CANADA
450
2026-08-31
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
237
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
Praestmark A/S
Vedbaek / Denmark
142
2026-08-21
Sales@praestmark.dk
0045 38884400
Bisco Industries
Glendale Heights IL USA
103
2026-08-20
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
87
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
51
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
44
2026-09-01
info@handy-fix.com.pl
0048221277890
Chengdu Chilli
Chengdu, Sichuan Province, China
20
2026-08-11
info@chilli.com.cn
86.028.85144919
M.W. Fasteners
Montreal QC Canada
10
2026-09-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
3
2026-08-10
info@marek.eu
+420 541 420 811
IntechBJ Engineering Co., Ltd
Beijing
2
2026-09-01
info@intechbj.com
86-010-83833828