01-43-65
Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Two - Point Latching, Bail Handle Style, Powder Coat, Black
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Sealed | No |
| Installation | With Mounting Studs |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 7.90 |
| Profile | Flush |
| Rotation | Type A - Turn Clockwise to Latch |
| Handle Style | Bail Handle Style |
| Size Series | Medium Size |
| Latching Points | Two - Point |
| Class | 01 - Flush Cup Cam Latches |
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation