01-13-55
Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Two - Point Latching, Standard Style Handle, Powder Coat, Black
Material | ABS Plastic |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | No Restriction |
Sealed | No |
Installation | With Mounting Studs |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 9.50 |
Profile | Flush |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Handle Style | Standard Style Handle |
Size Series | Medium Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Latching Points | Two - Point |
Class | 01 - Flush Cup Cam Latches |
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review