The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Single or Three - Point Latching, Standard Style Handle, Powder Coat, Black
01-13-45
Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Single or Three - Point Latching, Standard Style Handle, Powder Coat, Black
Specifications
Material
ABS Plastic
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Installation
With Mounting Studs
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
12.70
Grip - Maximum (mm)
28.60
Profile
Flush
Rotation
Type A - Turn Clockwise to Latch
Handle Style
Standard Style Handle
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
01 - Flush Cup Cam Latches
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
9
2026-01-16
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
9
2026-01-27
sales@steeves.ca
204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-02-05
sales@astraindustrial.co.za
0027.11.918.6696