The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
01-10-402-65
Flush Cam Latch, Small Size, Turn Counterclockwise to Latch / Lock, Single or Three - Point Latching, Standard Style Handle, Powder Coat, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Installation
With Mounting Studs
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
0.00
Grip - Maximum (mm)
12.70
Profile
Flush
Rotation
Type B - Turn Counter-Clockwise to Latch
Handle Style
Standard Style Handle
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
01 - Flush Cup Cam Latches
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
170
2026-03-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
80
2026-02-03
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
50
2026-02-27
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
23
2026-02-18
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
7
2026-02-25
sales@steeves.ca
204.474.1239
Dean Lewis Associates
Hayward CA
1
2026-02-04
sales@deanlewisassociates.com
510-785-9650
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-02-13
info@global-dtech.com
+34 91 661 20 79