The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
TL-20-201-52
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7886-1-SS
Link Style
Flat
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1680
2024-04-15
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
413
2024-04-17
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
306
2024-04-19
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
200
2024-04-17
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
4
2024-03-25
sales@zygology.com
+44 (0)1844 266020