The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Slide Latch Keeper, Stainless Steel, Passivated
TL-05-117-52
Slide Latch Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Class
TL - Slide Latch
DFCI Number
8415-03-SS
Southco’s Slide Latches offer vibration resistance and tolerate misalignment to hold panels securely in place. Simple slide to latch, hand operation allows easy removal for access or maintenance, offering design flexibility for a variety of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
505
2024-04-25
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
472
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
202
2024-04-23
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
117
2024-04-19
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
115
2024-04-25
info@biscoind.com
1.800.323.1232
Dean Lewis Associates
Hayward CA
28
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
8
2024-04-22
info@biotek.hu
+36-1-434-29-00
Intech Holdings Limited
Beijing
7
2024-04-22
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0