The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 1.8 - 3.3 mm (.070 - .130 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-33
Flush Pull, 1.8 - 3.3 mm (.070 - .130 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6825
2024-04-22
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1618
2024-04-23
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
326
2024-03-28
sales@parsonsaero.com
1.905.664.6203
Zygology Ltd
Oxford UK
181
2024-04-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
144
2024-04-22
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
96
2024-04-19
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
94
2024-04-19
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
78
2024-04-22
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
51
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
26
2024-04-22
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
20
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
10
2024-04-22
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
2
2024-04-05
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
2
2024-04-01
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-04-16
info@global-dtech.com
+34 91 661 20 79