The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 2.5mm (.098 in) Max Panel Thickness, Polycarbonate, Black
NY-4G-43-20
NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 2.5mm (.098 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Medium Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
111530
2024-04-25
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
29358
2024-04-25
sales@tropicfast.com
1-800-488-4777
Hardware Specialty Co
Marlboro MA USA
27193
2024-04-15
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
920
2024-04-19
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
835
2024-04-25
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
784
2024-04-25
abesales@askmonroe.com
1.800.453.1692
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
60
2024-03-27
INFO@EVAN.COM.CN
86-21-68221637