The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Striker for Omni Latch
MR-90-100-10
Striker for Omni Latch
Specifications
Type
Accessory
Class
MR - Omni Door Latches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1072
2024-04-17
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
52
2024-04-22
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
24
2024-04-23
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
3
2024-04-15
info@handy-fix.com.pl
0048221277890