EA-R02 - RF Wireless Remote Controller
The EA-R02 Remote Control enables remote actuation of Southco electromechanical locks in a compact, economical package. The palm-sized RF transmitter communicates with an easily-placed receiver for convenient, hands-free locking and unlocking. A simple setup and installation ensure the easy transition from mechanical to electronic access.
The EA-R02 is well suited to applications where remote access is needed, including transportation and industrial machinery. The unit—which includes the receiver, two transmitters and wire harnesses—provides convenient security and peace of mind.
- Secure, convenient, hands-free lock actuation
- Quick installation and ease of use for smooth transition to electronic access
- Compact package for an economical access solution
- Proven radio frequency technology
- Custom color, style and design
- Modifiable output signal timing
- Custom wire harnesses
- Additional transmitters available
Part number search
- Use the filters to find the right part number for your projectPeople often search by: