16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn

16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

When closing, pawl rides along threaded shaft until engaging frame, then an extra turn adjusts the amount of compression applied. To open, a short turn releases the compression and rotates pawl away from frame.

  • Hand actuated knobs provide textured surface for sure grip
  • Tool-actuated styles provide added security of restricted access
  • User adjustable grip and compression accommodates a wide range of installation variations and changes
  • Single-hole mounting style makes installation quick and simple
  • Available in multiple sizes to meet dimensions and grip range of application
  • Optional pawl indicator shows position of pawl within enclosure
  • Head style options match application requirements for hand or tool actuation
  • Multiple material/finish options include corrosion-resistant materials
  • Operating temperature range: -20°C (0°F) to 80°C (180°F)
  • Flammability rating for black nylon knobs: UL94-HB or UL94-V2
  • Multiple pawl options offer a choice of grip ranges - from .8 mm (.03") to 22.2 mm (.88")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches

View as Grid List

35 Items

Set Descending Direction
per page