LP - Cam Latches

This fastener assembly provides basic quarter-turn operation at low installed cost. The plastic studs are combined with a spring steel cam, which is rapidly installed by pushing on to the shaft of the stud. One-way tabs on the cam maintain its position and provide secure stud retention during operation.

LP - Cam Latches
  • Economical design provides low installed cost
  • Slip-on cam adjusts to door thickness, then holds fast
  • Grip ranges can be adjusted by adding spacers
  • Multiple head styles offer convenient options of hand or tool operation
  • Moderate deflection of ramped pawl provides tension for snug closure

Part number search

-   Use the filters to find the right part number for your project

You are viewing LP - Cam Latches

View as Grid List

5 Items

Set Descending Direction
  1. LP-137-1W010

    Panel Latch

  2. LP-137-1K010

    Panel Latch

per page