61 - Universal Cabinet Series Latches

Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options

61 - Universal Cabinet Series Latches

With these universal cabinet series latches, you simply choose your actuator style and shaft length and everything else is easy – installation, adjustment, and operation.

  • Easy to install, simply press retainer clip onto shaft assembly
  • Set screw on pawl permits easy grip adjustment in field, to maximum allowed by shaft length
  • Optional flush cup mount requires no special panel prep, simply anchor cups with retainer clip on shaft
  • Actuation options include steel L-handle, and slotted styles, and a thermoplastic knob style
  • Flush mount cup available for slotted style actuator
  • Retainer clip installation tool speeds and simplifies installation
  • Maximum working load is 110 N (25 lbs.)
  • Maximum grip for L-handle style is up to 32 mm (1.25")
  • Maximum grip for knob style is up to 44.5 mm (1.75")
  • Maximum grip for slotted style is up to 57 mm (2.25")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 61 - Universal Cabinet Series Latches

View as Grid List

11 Items

Set Descending Direction
per page