P7 - ATCA Compliant Faceplate Mounting Hardware

Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.

P7 - ATCA Compliant Faceplate Mounting Hardware

A robust inject/eject mechanism is combined with guide pins and a variety of Southco captive screws to provide a complete and fully ATCA-compliant faceplate mounting hardware package.

  • Ergonomic inject/eject lever designed for easy operation has aesthetically pleasing design that takes up minimal real estate on the faceplate
  • Secondary catch on inject/eject lever operates microswitch to permit hot-swapping
  • Hardened captive screws with #2 Phillips headstyle also feature knurled knobs for easy hand assembly
  • Smooth finish and bullet tip on guide pins assure easy alignment, easy insertion
  • Ejector satisfies ATCA performance standard of at least 250 inject/eject cycles
  • Captive screws are available in press-in and flare-in captivation styles fit a variety of panel thicknesses
  • Captive screws available with metallic knob or Prism Series colored knobs
  • Fully compliant with ATCA PICMG 3.0 R2.0 standards
  • Glass-filled nylon catch and handle on inject/eject lever are UL94-V0 rated
  • Prism Series PC/ABS knobs are also UL94-V0 rated
  • ROHS-compliant metallic hardware meets EU requirements to be free of hexavalent chrome

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing P7 - ATCA Compliant Faceplate Mounting Hardware

View as Grid List

6 Items

Set Descending Direction
per page