F5 - Flush Captive Screws

Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.

F5 - Flush Captive Screws

Flush mount screws install in panels as thin as 1.3 mm (.05"). Screw fastens into a threaded insert or other threaded receptacle.

  • Flush when fastened
  • Screw retention method prevents removal of screw from captivated shell
  • Installs in one step as a self-clinching assembly, no secondary installation procedures required
  • All stainless steel construction provides corrosion resistance
  • Screws float 0.5 mm (.02") total movement to provide some play for easier alignment
  • Available in multiple standard thread sizes and screw lengths to suit application requirements - including M3, M4, 4-40, 6-32, 8-32
  • Available with choice of slotted or Phillips recess actuation

Part number search

-   Use the filters to find the right part number for your project

You are viewing F5 - Flush Captive Screws

View as Grid List

21 Items

Set Descending Direction
per page