The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-942-5
Removable Hinge Door Leaf, Retractable Pin Type B, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1450
2026-04-02
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
1129
2026-03-18
info@intechbj.com
86-010-83833828
Allegis Corporation
Minneapolis MN USA / ON CANADA
824
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
686
2026-03-28
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
305
2026-03-16
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
203
2026-04-01
info@clancey.com
1.800.747.7405
Parsons Aerocessories Limited
Stoney Creek ON CANADA
130
2026-03-31
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
95
2026-04-02
czxia@hkais.com
86.0755.83747600
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
59
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
Nappco Fastener Company
Houston, TX USA
50
2026-04-02
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
41
2026-03-23
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
33
2026-03-12
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
11
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
10
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
7
2026-03-31
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-03-25
sales@steeves.ca
204.474.1239