The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-5-405-UU1-12
Quarter-Turn Cam Latch, Key Locking, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Cylinder Lock
Series
20.1 mm Size
Actuator Type
Cylinder Lock
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2586
2024-03-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1559
2024-03-28
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
443
2024-03-25
info@tchweb.com
1.416.299.0089
Intech Holdings Limited
Beijing
200
2024-03-14
info@intechbj.com
86-010-83833828
Aero Materiel AB
Jonkoping, Sweden
95
2024-03-07
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
94
2024-03-25
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
81
2024-03-25
sales@htfinc.com
1.800.466.1940
Monroe Above Board Electronics
Garland TX USA
50
2024-03-11
info@aboveboardelectronics.com
1.800.453.1692
Marek Industrial, a.s.
Brno CZ
36
2024-03-15
info@marek.eu
+420 541 420 811
All-West Components & Fasteners
AUBURN WA USA
31
2024-03-22
southco@all-west.com
1.206.762.1875
Steeves Agencies Inc
Winnipeg MB CANADA
30
2024-02-28
info@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-03-25
Sales@ecph.com
1.800.442.3274
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
28
2024-02-28
info@biotek.hu
+36-1-434-29-00
Austin Hardware & Supply, Inc.
Kansas City MO USA
16
2024-03-25
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
12
2024-03-25
info@hardwarespecialty.com
1.508.481.8622