CM-9-1B109-21B-KA

Cam Lock Latch, Miniature Size, Zinc Alloy

Request a Quote
Specifications
Material Zinc Alloy
Color/Appearance Black
Locking Option M01 Key (2 keys supplied)
Head Style Locking
Removeable Core No
Class CM - Cam Lock Latches

This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.

Write Your Own Review
You're reviewing:Cam Lock Latch, Miniature Size, Zinc Alloy

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.