The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Black Core, Black Housing
CM-1-2B101-1B
Cam Lock Latch, Zinc Alloy, Black Core, Black Housing
Specifications
Finish
Powder Coat
Color/Appearance
Black
Pawl Style
Short
Sealed
No
Head Style
Wing
Grip - Maximum (mm)
28.00
Operation
Turn Clockwise to Latch / Lock
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2223
2024-04-16
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
1299
2024-04-25
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
700
2024-04-25
info@clancey.com
1.800.747.7405
Aero Materiel AB
Jonkoping, Sweden
537
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Assembly Fasteners Inc.
Apopka FL USA
500
2024-04-25
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
421
2024-04-25
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
140
2024-04-25
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
80
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
60
2024-04-23
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
50
2024-04-25
sales@htfinc.com
1.800.466.1940