The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Handle Tab Up, No Keeper, Stainless Steel, Passivated
97-30-160-12
Over-center Draw Latch Small Size, Handle Tab Up, No Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size, 30 Series
Lever Style
Tab Up
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2071
2024-03-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
2040
2024-03-28
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
1248
2024-03-25
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
1065
2024-03-25
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
865
2024-03-25
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
177
2024-03-21
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
168
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
137
2024-03-28
sales@parsonsaero.com
1.905.664.6203
Intech Holdings Limited
Beijing
124
2024-03-14
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
70
2024-03-25
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
46
2024-03-07
info@cash.com.br
55.11.3974.8312
Lantec Resources Inc
Manila Philippines
40
2024-03-11
charlie@lantecresources.com
632.8842.96.94
Steeves Agencies Inc
Winnipeg MB CANADA
16
2024-02-28
info@steeves.ca
204.474.1239
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
8
2024-02-28
info@biotek.hu
+36-1-434-29-00
All-West Components & Fasteners
AUBURN WA USA
6
2024-03-22
southco@all-west.com
1.206.762.1875
Austin Hardware & Supply, Inc.
Kansas City MO USA
4
2024-03-25
sales@austinhardware.com
800-821-3520
Clancey Company
Overland Park KS USA
1
2024-03-26
info@clancey.com
1.800.747.7405