67-27

Concealed Pull, Medium Size, Plastic Housing, Black, Aluminum Handle, Silver

Request a Quote
Specifications
Material Aluminum Alloy, Plastic
Color/Appearance Black/Silver
Thread or Hole Type Thread Forming Screw
Installation Screw Mount
Series 20 Series
Size Series Medium Size
Pull Finish Silver Powder Coated
Class 67 - Concealed Pulls

Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.

Write Your Own Review
You're reviewing:Concealed Pull, Medium Size, Plastic Housing, Black, Aluminum Handle, Silver

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.