V7-20-101-24

Draw Latch, No Restriction, Large Size, 316 Stainless Steel, Electropolished, Polished

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Electropolished
Color/Appearance Polished
Access Restriction No Restriction
Size Series Large Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class V7 - Over-Center Series Latches

A gently curved low-profile surface-mount design and an optional keylocking feature complement the robust performance of this latch with attractive styling and enhanced security. The high-strength body encloses all working hardware, for improved aesthetics and tamper-resistance. To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.

Write Your Own Review
You're reviewing:Draw Latch, No Restriction, Large Size, 316 Stainless Steel, Electropolished, Polished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.