The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
V2-0025-52
Draw Latch, No Restriction, Short Blade, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Natural
Access Restriction
No Restriction
Series
200 Series
Size Series
Small Size
Style
Short Blade
Spring
Spring Loaded
Type
Latch
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
14479
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
1752
2026-04-03
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
350
2026-04-02
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
293
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
100
2026-03-30
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
50
2026-03-23
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
42
2026-03-12
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
30
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Clancey Company
Overland Park KS USA
14
2026-04-01
info@clancey.com
1.800.747.7405
Steeves Agencies Inc
Winnipeg MB CANADA
12
2026-03-25
sales@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
10
2026-03-28
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-03-23
info@global-dtech.com
+34 91 661 20 79