The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, No Restriction, Short Blade, Steel, Zinc Plate, Bright chromate
V2-0025-07
Draw Latch, No Restriction, Short Blade, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Series
200 Series
Size Series
Small Size
Style
Short Blade
Spring
Spring Loaded
Type
Latch
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3363
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1669
2024-11-13
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
324
2024-11-12
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
200
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
170
2024-11-11
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
153
2024-10-28
sales@parsonsaero.com
1.905.664.6203
TCH Sales Incorporated
Toronto ON Canada
41
2024-11-11
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB Canada
35
2024-10-30
info@steeves.ca
1.204.474.1239
Austin Hardware & Supply, Inc.
Kansas City MO USA
18
2024-11-11
sales@austinhardware.com
800-821-3520
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
7
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
4
2024-10-21
info@handy-fix.com.pl
0048221277890
HI-TECH FASTENERS
FREDERICK MD USA
3
2024-11-11
sales@htfinc.com
1.800.466.1940
CASH COMPONENTES
Sao Paulo SP Brasil
3
2024-10-23
info@cash.com.br
55.11.3974.8312