R4-50-42-1EA1-10
Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage, 12 V Electronic Actuation with Switch, Perpendicular Lever, M6 Thread, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Color/Appearance | Bright |
Access Restriction | Electronic Access |
Stage | Two Stage |
Mounting Hole | M6 Thread |
Installation | Rivet / Screw |
Actuation | Left Hand |
Operation | Perpendicular |
Actuator Type | Extend and Hold |
Size Series | Heavy Duty |
Voltage | 12 V |
Connector Options | Non-sealed Connector |
Compliance Specification | IP 65 |
Microswitch | Door and Latch Status Switch |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
Write Your Own Review