R4-05-25-4EB1-20
Electronic Rotary Push-to-Close, Pull-to-Open Latch, Sealed, Plastic and Stainless Steel, Adhesive Backed, 12 Volts, with Connector
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Access Restriction | Electronic Access |
Installation | Adhesive Mount |
Voltage | 12 V |
Class | R4-EM - Electronic Rotary Latches |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
Write Your Own Review