R3-10-311-50
Entry Door Latch, Key Locking, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Min. Outer Panel Thickness (mm) | 35.00 |
Max Outer Panel Thickness (mm) | 38.00 |
Style | Dual Side Actuation |
Latch Mechanism | Sliding Pawl |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
Write Your Own Review