The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Keys, 2 Flat, Brass, Nickel Plated, Code CH751
PK-10-01
Keys, 2 Flat, Brass, Nickel Plated, Code CH751
Specifications
Material
Brass
Finish
Nickel Plated
Color/Appearance
Bright
Accessory Type
Keys
Class
PK - Lock Plugs
These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
5203
2024-11-12
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
1308
2024-11-11
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
727
2024-11-11
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
379
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
281
2024-11-13
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
200
2024-11-11
sales@austinhardware.com
800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
158
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB Canada
123
2024-10-30
info@steeves.ca
1.204.474.1239
HI-TECH FASTENERS
FREDERICK MD USA
104
2024-11-11
sales@htfinc.com
1.800.466.1940
Shanghai Cico Industrial Co. Ltd
Shanghai China
100
2024-11-05
info@sh-cico.com
86-021-54900086
Nappco Fastener Company
San Antonio, TX USA
100
2024-11-01
southcos@nappco.com
1.800.580.2521
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
97
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
86
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Praestmark A/S
Vedbaek / Denmark
81
2024-10-25
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
68
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Appian Fasteners
Belfast Northern Ireland UK
55
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Hardware Specialty Co
Marlboro MA USA
24
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
24
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
8
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0