P7-C-701
ATCA, Clip
Material | Zinc Alloy |
---|---|
Bracket size | Full |
Handle Finish | Black Epoxy Coat |
Type | Handle |
Class | P7 - AdvancedMC® (AMC) Module Handles and Light Pipes |
Meet the requirements of the AMC.0 specifications for mezzanine-card modules – plus, enjoy added benefits of durability, user convenience, and aesthetic options – with these robust, die-cast module handles and light pipes developed specifically to keep pace with evolving PICMG telecom server standards.
Write Your Own Review