P7-11-813

AMC, Lightpipe Housing, Full Size

Request a Quote
Specifications
Material Zinc Alloy
Bracket size Full
Type Light Pipe
Class P7 - AdvancedMC® (AMC) Module Handles and Light Pipes

Meet the requirements of the AMC.0 specifications for mezzanine-card modules – plus, enjoy added benefits of durability, user convenience, and aesthetic options – with these robust, die-cast module handles and light pipes developed specifically to keep pace with evolving PICMG telecom server standards.

Write Your Own Review
You're reviewing:AMC, Lightpipe Housing, Full Size

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.