P7-0-41665

Screw, P7 Ejector 2.5 Thread

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Class P7 - ATCA Compliant Faceplate Mounting Hardware

Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.

Write Your Own Review
You're reviewing:Screw, P7 Ejector 2.5 Thread

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.