The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 1.8 - 2.1 mm (.070 - .085 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
P2-53
Flush Pull, 1.8 - 2.1 mm (.070 - .085 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.80
Max Outer Panel Thickness (mm)
2.10
Size Series
Large Size
UL List
UL94-HB
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1905
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1724
2024-11-11
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
1649
2024-11-11
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
1120
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
714
2024-11-11
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
215
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
95
2024-11-11
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
88
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Monroe Above Board Electronics
Garland TX USA
88
2024-11-07
abesales@askmonroe.com
1.800.453.1692
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
88
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Steeves Agencies Inc
Winnipeg MB Canada
54
2024-10-30
info@steeves.ca
1.204.474.1239
Austin Hardware & Supply, Inc.
Kansas City MO USA
50
2024-11-11
sales@austinhardware.com
800-821-3520
Parsons Aerocessories Limited
Stoney Creek ON CANADA
40
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
38
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
36
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
18
2024-10-21
info@handy-fix.com.pl
0048221277890
Dean Lewis Associates
Hayward CA
15
2024-11-13
sales@deanlewisassociates.com
510-785-9650
Appian Fasteners
Belfast Northern Ireland UK
7
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2024-11-11
Sales@ecph.com
1.800.442.3274