The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 2.1 - 2.5 mm (.085 - .100 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
P2-44-1
Flush Pull, 2.1 - 2.5 mm (.085 - .100 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
2.10
Max Outer Panel Thickness (mm)
2.50
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1676
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1289
2024-11-13
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
464
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Allegis Corporation
Minneapolis MN USA / ON CANADA
450
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
103
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-11-11
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
35
2024-11-12
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
32
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
24
2024-11-11
sales@aerospacesw.com
623.582.2779
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
14
2024-11-11
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
12
2024-11-13
sales@deanlewisassociates.com
510-785-9650
IntechBJ Engineering Co., Ltd
Beijing
9
2024-10-25
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
6
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066