The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P2-43-1
Flush Pull, 1.8 - 2.1 mm (.070 - .085 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.80
Max Outer Panel Thickness (mm)
2.10
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1541
2026-06-10
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
1007
2026-06-01
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
531
2026-06-09
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
520
2026-06-08
sales@aerospacesw.com
623.582.2779
Clancey Company
Overland Park KS USA
270
2026-06-04
info@clancey.com
1.800.747.7405
AIS INDUSTRIAL COMPONENTS
HK
124
2026-06-08
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
51
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
23
2026-05-20
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2026-06-09
Sales@ecph.com
1.800.442.3274