P1-DHRSS-120

Flush Pull, 3 mm (0.12 in) Maximun Door Thickness, Screw Mount, Stainless Steel, Bright

Request a Quote
Specifications
Material Stainless Steel
Finish Electropolished
Color/Appearance Bright
Class P1 - Flush Pull

Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.

Write Your Own Review
You're reviewing:Flush Pull, 3 mm (0.12 in) Maximun Door Thickness, Screw Mount, Stainless Steel, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.