N2-2-100-01-20
Compression Latch, Lift & Turn, No Cup, No Restriction, Non-locking, Stainless Steel, Polished, Bright AA
Material | Stainless Steel |
---|---|
Color/Appearance | Bright |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 1.50 |
Max Outer Panel Thickness (mm) | 2.50 |
Size Series | No Cup |
Class | N2 - Heavy Duty Lift & Turn Compression Latches |
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
Write Your Own Review