MP-05-212-11
Point Push To Close Latch, Square Housing, Chrome Housing, Chrome Knob
Material | Plastic |
---|---|
Knob Finish | Chrome |
Access Restriction | No Restriction |
Sealed | No |
Flange Finish | Chrome |
Installation | Threaded body and nut |
Profile | Flush |
Flange Shape | Square |
Class | MP - Point Latches |
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..
Write Your Own Review