The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Ball Catch, Stainless Steel
M5-10-272-8
Ball Catch, Stainless Steel
Specifications
Material
316 Stainless Steel
Adjustable
Yes
Class
M5 - Ball Catches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
100
2024-11-12
info@clancey.com
1.800.747.7405
CASH COMPONENTES
Sao Paulo SP Brasil
55
2024-10-23
info@cash.com.br
55.11.3974.8312
DB Roberts Co.
Wilmington MA USA
49
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
15
2024-11-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-10-25
info@zinorm.de
+49 (0) 4102 677 12 0