The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Plastic, Black
M1-81
Push-to-Close Latch, Plastic, Black
Specifications
Material
Plastic
Material Grade
Acetal
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Thread or Hole Type
Thread Forming Screw
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
24.40
Grip - Maximum (mm)
24.80
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
251
2024-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
244
2024-11-14
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
108
2024-10-25
info@intechbj.com
86-010-83833828
Appian Fasteners
Belfast Northern Ireland UK
66
2024-11-14
sales@appianfasteners.com
+44 (0) 2890 301 979
All-West Components & Fasteners
AUBURN WA USA
46
2024-11-08
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
14
2024-11-14
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
12
2024-11-14
sales@astraindustrial.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
11
2024-11-14
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
8
2024-11-11
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
6
2024-10-21
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
1
2024-11-07
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB Canada
1
2024-10-30
info@steeves.ca
1.204.474.1239