The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, No Restriction, 17 - 22mm (.675 - .875 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-64-1
Push-to-Close Latch, Medium Size, No Restriction, 17 - 22mm (.675 - .875 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
Polycarbonate
Finish
Natural
Color/Appearance
White
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
17.00
Max Outer Panel Thickness (mm)
22.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
44
2024-11-08
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
39
2024-10-21
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
29
2024-11-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
14
2024-11-14
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-14
sales@astraindustrial.co.za
0027.11.918.6696
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-11-14
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811