The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-61-1
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
White
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
193
2026-03-28
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
51
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
22
2026-03-16
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
18
2026-04-06
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
9
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
9
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
7
2026-04-06
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
7
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
1
2026-04-01
info@clancey.com
1.800.747.7405
AIS INDUSTRIAL COMPONENTS
HK
1
2026-04-02
czxia@hkais.com
86.0755.83747600