The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-510-96-1
Push-to-Close Latch
Specifications
Material
Nylon
Color/Appearance
Black
Accessory Type
Spacer
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1091
2024-11-14
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
115
2024-11-14
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
47
2024-10-25
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
21
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB Canada
9
2024-10-30
info@steeves.ca
1.204.474.1239
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
8
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Hardware Specialty Co
Marlboro MA USA
6
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
5
2024-11-14
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
4
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
4
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Assembly Fasteners Inc.
Apopka FL USA
1
2024-11-14
sales@tropicfast.com
1-800-488-4777
HI-TECH FASTENERS
FREDERICK MD USA
1
2024-11-14
sales@htfinc.com
1.800.466.1940