07 - Living Hinge Draw Latches
Choose this thin-profile design, featuring the leverage and secure closing of an over-center latching mechanism, for edge-mating panels. Simply snap it shut and flip it open. Slim-line styling presents a clean look with very little protrusion to disrupt the enclosure design or cause accidental snagging of personnel or clothing
Dual hinge points molded right into the latch body create over-center latching action with one continuous motion. The low-cost injection molded design is available with or without a secondary catch for added security.
- Flat latch handle conceals all installation hardware
- Low-profile design is only 7.9 mm (.31") above panel surface
- One-piece molded design with integrated hinges means no metal hinge pins
- Quick and easy to install
- Completely non-corrosive materials
- Basic latch is available in black or white
- Basic latch also available in custom colors by special order
- Secondary catch available in black or red
- Flammability Rating: UL94-HB
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: