91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
Multiple latching options provide a wide range of choices for mounting dimension flexibility and grip adjustment, as well as the ability to conceal all mounting hardware and latching functions under the handle.
- Under-center mechanism allows secure off-plane latching
- Threaded adjustment accommodates up to 33 mm (1.3 in) of grip variation
- Concealed mounting styles provide a clean surface appearance
- Secondary catch for added protection against accidental opening
- Available in 5 sizes to suit varying application requirements
- Padlockable version for enhanced security
- Available in zinc-plated steel and stainless steel
Part number search
- Use the filters to find the right part number for your projectPeople often search by: