69 - Arrowhead Pawl Indicator Design Cam Latches
Choosing this simple knob actuator design for the outside of your enclosure provides lots of performance enhancements beneath it – adjustable knob height, wide-ranging grip adjustment, and positive click stops to indicate full engagement. Same model can be used for right-hand or left-hand operation
Arrow indicators molded into these black nylon knobs provide visual confirmation of latch position, and complement the click stops at each extreme of their 90o rotation.
- Provide full detents with slight pull-up in both open and closed positions
- Turn clockwise or counterclockwise to operate, so same model can be mounted to provide right-hand (Type "A") or left-hand (Type "B") operation
- Reversible pawls provide wide range of grip adjustment
- Easy to install in single hole
- Height of knob above panel is adjustable
- Available in three sizes to fit varying panel thicknesses and grip ranges