K5-2813-07
Link Lock Draw Latch, Large Size, Key Lockable, Steel, Bright
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Access Restriction | Key Locking |
Size Series | Large Size |
Type | Latch |
Class | K2/K3/K4/K5 - Rotary Draw Latches |
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
Write Your Own Review