The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Medium Size, Keeper, Steel, Bright
K4-2338-07
Link Lock Draw Latch, Medium Size, Keeper, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
1614
2024-06-12
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
918
2024-06-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
831
2024-06-12
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
578
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
330
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
290
2024-06-11
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
254
2024-06-06
info@marek.eu
+420 541 420 811
HI-TECH FASTENERS
FREDERICK MD USA
217
2024-06-11
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
143
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
Assembly Fasteners Inc.
Apopka FL USA
129
2024-06-11
sales@tropicfast.com
1-800-488-4777
Dean Lewis Associates
Hayward CA
113
2024-06-05
sales@deanlewisassociates.com
510-785-9650
Parsons Aerocessories Limited
Stoney Creek ON CANADA
80
2024-05-29
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
59
2024-06-11
Sales@ecph.com
1.800.442.3274
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
34
2024-05-27
info@biotek.hu
+36-1-434-29-00
All-West Components & Fasteners
AUBURN WA USA
30
2024-05-31
southco@all-west.com
1.206.762.1875
CASH COMPONENTES
Sao Paulo SP Brasil
13
2024-06-11
info@cash.com.br
55.11.3974.8312
Nappco Fastener Company
San Antonio, TX USA
5
2024-06-03
southcos@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
3
2024-06-11
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
2
2024-06-03
mw@mwfasteners.com
1.514.955.7781