The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Adjustable Draw Latch
E8-10-502-20
Adjustable Draw Latch
Specifications
Material
ABS Plastic
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Class
E8 - Adjustable Style Draw Latches
Adjustability, durability, a low profile, and fully concealed hardware make this latch a great choice for enclosures in highly visible and high-traffic locations. Its fashionable looks belie its industrial-strength operation, while its non-corrosive materials make it an appropriate finishing touch to any indoor or outdoor co-planar panel application
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
638
2024-11-11
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
496
2024-11-11
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
488
2024-11-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
324
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
300
2024-11-07
czxia@hkais.com
86.0755.83747600
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
230
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
200
2024-11-11
sales@aerospacesw.com
623.582.2779
All-West Components & Fasteners
AUBURN WA USA
156
2024-11-08
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
131
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
108
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Monroe Above Board Electronics
Garland TX USA
87
2024-11-07
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
83
2024-11-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
52
2024-11-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
13
2024-11-11
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
10
2024-10-30
info@steeves.ca
1.204.474.1239
M.W. Fasteners
Montreal QC Canada
2
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Nappco Fastener Company
Dallas, TX USA
1
2024-11-01
southcod@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
1
2024-11-11
info@hardwarespecialty.com
1.508.481.8622